[2010.07.07 09:58:51] [0000m.00s.104ms] [0] WELCOME
[2010.07.07 09:58:51] [0000m.00s.107ms] [1] iCDB Server ver.1.009, ubDiQQ9snidtGpRfU+XMOQ, build:403588 created 2010-05-25 11:54:37, sources stamp:ubDiQQ9snidtGpRfU+XMOQ
[2010.07.07 09:58:51] [0000m.00s.107ms] [1] Copyright 2010 Mentor Graphics Corporation. All Rights Reserved.
[2010.07.07 09:58:51] [0000m.00s.107ms] [1] Base flow version [7.9]
[2010.07.07 09:58:51] [0000m.00s.107ms] [1] GBS Install Id [14834], Flow Id [PADS 9.2], Full Flow Name [PADS 9.2], Exact Access Date [May 1 2010]
[2010.07.07 09:58:51] [0000m.00s.112ms] [1] Machine [nkalita]  User [nkalita]  PID [4160]
[2010.07.07 09:58:51] [0000m.00s.112ms] [1] Operating system [Microsoft Windows 7 Business Edition, 64-bit (build 7600)]
[2010.07.07 09:58:51] [0000m.00s.112ms] [1] Current working dir [C:\perforce\hardware\CAD_Board_Files\EM35X_Master\Schematic]
[2010.07.07 09:58:51] [0000m.00s.112ms] [1] PATH [C:\MentorGraphics\9.2PADS\SDD_HOME\wv\win32\bin;C:\MentorGraphics\9.2PADS\SDD_HOME\common\win32\bin;C:\MentorGraphics\9.2PADS\SDD_HOME\common\win32\lib;C:\Windows\system32;C:\Windows;C:\Windows\System32\Wbem;C:\Windows\System32\WindowsPowerShell\v1.0\;C:\Program Files\Intel\DMIX;c:\Program Files\WIDCOMM\Bluetooth Software\;c:\Program Files\WIDCOMM\Bluetooth Software\syswow64;C:\Program Files (x86)\Common Files\Roxio Shared\DLLShared\;C:\Program Files (x86)\Common Files\Roxio Shared\10.0\DLLShared\;C:\Program Files\Perforce;C:\Program Files (x86)\Agilent\IO Libraries Suite\bin;C:\Program Files\Agilent\IO Libraries Suite\bin;C:\Program Files (x86)\IVI Foundation\VISA\WinNT\agvisa;C:\Program Files\IVI Foundation\VISA\Win64\agvisa;C:\Program Files (x86)\IVI Foundation\IVI\bin;C:\Program Files\IVI Foundation\IVI\bin;C:\Program Files\IVI Foundation\VISA\Win64\Bin\;C:\Program Files (x86)\IVI Foundation\VISA\WinNT\Bin\;C:\Cadence\SPB_16.3\tools\bin;C:\Cadence\SPB_16.3\tools\libutil\bin;C:\Cadence\SPB_16.3\tools\fet\bin;C:\Cadence\SPB_16.3\tools\pcb\bin;C:\Cadence\SPB_16.3\tools\specctra\bin;C:\Cadence\SPB_16.3\tools\PSpice;C:\Cadence\SPB_16.3\tools\PSpice\Library;C:\Cadence\SPB_16.3\tools\Capture;C:\Cadence\SPB_16.3\OpenAccess\bin\win32\opt;C:/MentorGraphics/9.2PADS/MGC_HOME.ixn/bin;C:/MentorGraphics/9.2PADS/MGC_HOME.ixn/lib;C:\MentorGraphics\9.2PADS\MGC_HOME.ixn\bin;C:\MentorGraphics\9.2PADS\MGC_HOME.ixn\lib;C:\Windows\System32;C:\Python26;C:\Python26\DLLs;C:\Python26\Scripts;C:\Python26\Lib\site-packages\PyQt4;C:\Python26\gnuplot\bin;C:\Python26\Lib\site-packages\vtk;C:\Python26\OpenCV\bin;C:\Program Files (x86)\pythonxy\console;C:\Program Files (x86)\pythonxy\SciTE-2.11;C:\Program Files (x86)\pythonxy\mingw\bin;C:\Program Files (x86)\pythonxy\swig;C:\Program Files (x86)\pythonxy\gettext\bin;C:\MentorGraphics\9.2PADS\SDD_HOME\common\win32\lib]
[2010.07.07 09:58:51] [0000m.00s.112ms] [1] SDD_HOME [C:\MentorGraphics\9.2PADS\SDD_HOME] on file system [NTFS]
[2010.07.07 09:58:51] [0000m.00s.113ms] [1] SDD_PLATFORM [win32]
[2010.07.07 09:58:51] [0000m.00s.113ms] [1] Local iCDB working dir [C:\PADS Projects\iCDB] on file system [NTFS]
[2010.07.07 09:58:51] [0000m.00s.116ms] [2] S: Loading config files
[2010.07.07 09:58:51] [0000m.00s.133ms] [1] Config: WARNING: Could not open config file [C:\perforce\hardware\CAD_Board_Files\EM35X_Master\Schematic\database\cdbsvr\Server.cfg]
[2010.07.07 09:58:51] [0000m.00s.136ms] [3] S: Config loaded
[2010.07.07 09:58:51] [0000m.00s.148ms] [0] S: Project path [C:\perforce\hardware\CAD_Board_Files\EM35X_Master\Schematic\database] on file system [NTFS]
[2010.07.07 09:58:51] [0000m.00s.148ms] [0] S: Single-user mode (auto)
[2010.07.07 09:58:51] [0000m.00s.148ms] [0] S: Event polling mode autodetection
[2010.07.07 09:58:51] [0000m.00s.158ms] [0] S: Started up automatically by iCDB Client: nkalita:nkalita:1300
[2010.07.07 09:58:51] [0000m.00s.158ms] [0] S: Auto close mode
[2010.07.07 09:58:51] [0000m.00s.158ms] [0] S: Database ID [afae-3f5e-f25f-6a16-ff4d-2fb3-05d2-fb40-f56d-9595-23f0-208b]
[2010.07.07 09:58:51] [0000m.00s.159ms] [0] S: START
[2010.07.07 09:58:51] [0000m.00s.159ms] [0] S: Server startup lock file created
[2010.07.07 09:58:51] [0000m.00s.163ms] [0] S: Listening for client connections on port [10000]
[2010.07.07 09:58:51] [0000m.00s.165ms] [0] S: Server network ID [nkalita:192.168.56.1,192.168.81.13,192.168.81.14,nkalita,nkalita.hq.ember.com:10000]
[2010.07.07 09:58:51] [0000m.00s.165ms] [0] S: Server GUID [1a6a-126b-96ed-9a4e-b188-43cf-1884-3c40-c8ce-9b8b-4954-a39b]
[2010.07.07 09:58:51] [0000m.00s.171ms] [0] S: Project GUID [afae-3f5e-f25f-6a16-ff4d-2fb3-05d2-fb40-f56d-9595-23f0-208b]
[2010.07.07 09:58:51] [0000m.00s.173ms] [0] S: Wrote data to server address file
[2010.07.07 09:58:51] [0000m.00s.173ms] [0] S: Server startup lock file removed
[2010.07.07 09:58:51] [0000m.00s.298ms] [0] S: Plugins loaded: [PIM] [ENetGen70] 
[2010.07.07 09:58:51] [0000m.00s.299ms] [0] S: Local disc access time: 63 us
[2010.07.07 09:58:51] [0000m.00s.299ms] [0] S: File server access time: 68 us
[2010.07.07 09:58:51] [0000m.00s.303ms] [0] SingleFile: [0000-0000-0000-0000] SFI header version check [1008] [1008]
[2010.07.07 09:58:51] [0000m.00s.310ms] [0] SingleFile: [0000-0000-0000-0000] SFI header version check [1008] [1008]
[2010.07.07 09:58:51] [0000m.00s.310ms] [0] SingleFile: [8569-04b7-2b13-86e1] SFI version check [1008] [1008]
[2010.07.07 09:58:51] [0000m.00s.328ms] [0] iCDB Server PI: Server & plugin session [711]
[2010.07.07 09:58:51] [0000m.00s.328ms] [0] iCDB Server PI: Opening database [C:\perforce\hardware\CAD_Board_Files\EM35X_Master\Schematic\database]
[2010.07.07 09:58:51] [0000m.00s.328ms] [0] iCDB Server PI: Database [C:\perforce\hardware\CAD_Board_Files\EM35X_Master\Schematic\database] opened
[2010.07.07 09:58:51] [0000m.00s.329ms] [0] iCDB Server PI: Checking existence of constraint definitions
[2010.07.07 09:58:51] [0000m.00s.329ms] [0] iCDB Server PI: Checking constraint definitions version
[2010.07.07 09:58:52] [0000m.00s.410ms] [1] iCDB Database: Constraint definitions version [ce_ee.cns=7.9.6] up to date
[2010.07.07 09:58:52] [0000m.00s.411ms] [0] iCDB Server PI: Initializing plugins
[2010.07.07 09:58:52] [0000m.00s.421ms] [0] iCDB Server PI: Plugins initialized
[2010.07.07 09:58:52] [0000m.00s.422ms] [0] S: iCDB database loaded
[2010.07.07 09:58:52] [0000m.00s.425ms] [0] S: Starting threads
[2010.07.07 09:58:52] [0000m.00s.426ms] [0] BT: Listening for broadcast messages on port [10000]
[2010.07.07 09:58:52] [0000m.00s.427ms] [1] CMT: There are no clients - waiting [10 seconds]
[2010.07.07 09:58:52] [0000m.00s.434ms] [0] IT: Session [712] for host [nkalita] user [nkalita] with process ID [1300] created
[2010.07.07 09:58:52] [0000m.00s.436ms] [1] SC[712]: Registered sub-client [DxD] with ID [1] for session ID [712] host [nkalita] user [nkalita] process ID [1300]
[2010.07.07 09:58:52] [0000m.00s.477ms] [1] SC[712]: Registered sub-client [TransactionRollbackSubClient] with ID [2] for session ID [712] host [nkalita] user [nkalita] process ID [1300]
[2010.07.07 09:58:52] [0000m.00s.479ms] [1] SC[712]: Registered sub-client [xprob] with ID [3] for session ID [712] host [nkalita] user [nkalita] process ID [1300]
[2010.07.07 09:58:52] [0000m.00s.527ms] [1] CMT: There are [1] clients now
[2010.07.07 09:58:53] [0000m.02s.002ms] [1] SC[712]: Registered sub-client [SelectionHolder] with ID [4] for session ID [712] host [nkalita] user [nkalita] process ID [1300]
[2010.07.07 09:58:53] [0000m.02s.098ms] [1] SC[712]: Registered sub-client [HdlProject] with ID [5] for session ID [712] host [nkalita] user [nkalita] process ID [1300]
[2010.07.07 09:58:53] [0000m.02s.103ms] [1] SC[712]: Registered sub-client [Navigator] with ID [6] for session ID [712] host [nkalita] user [nkalita] process ID [1300]
[2010.07.07 09:58:53] [0000m.02s.109ms] [1] SC[712]: Registered sub-client [OutputWindow] with ID [7] for session ID [712] host [nkalita] user [nkalita] process ID [1300]
[2010.07.07 09:58:53] [0000m.02s.110ms] [1] SC[712]: Registered sub-client [PlaceDevice] with ID [8] for session ID [712] host [nkalita] user [nkalita] process ID [1300]
[2010.07.07 09:58:53] [0000m.02s.242ms] [1] SC[712]: Registered sub-client [SAE] with ID [9] for session ID [712] host [nkalita] user [nkalita] process ID [1300]
[2010.07.07 09:58:53] [0000m.02s.256ms] [1] SC[712]: Registered sub-client [DxDbSearch] with ID [10] for session ID [712] host [nkalita] user [nkalita] process ID [1300]
[2010.07.07 09:59:11] [0000m.19s.533ms] [0] DFAMT: File server access time: 67 us
[2010.07.07 10:03:47] [0004m.56s.283ms] [1] SC[712]: Registered sub-client [DxConstraints] with ID [11] for session ID [712] host [nkalita] user [nkalita] process ID [1300]
[2010.07.07 10:03:47] [0004m.56s.292ms] [1] SC[712]: Registered sub-client [ICE] with ID [12] for session ID [712] host [nkalita] user [nkalita] process ID [1300]
[2010.07.07 10:03:47] [0004m.56s.313ms] [1] SC[712]: Registered sub-client [SheetConnectorsCacheDxD:17624] with ID [13] for session ID [712] host [nkalita] user [nkalita] process ID [1300]
[2010.07.07 10:03:47] [0004m.56s.320ms] [1] SC[712]: Registered sub-client [NetsNamesCollectorDxD:30840] with ID [14] for session ID [712] host [nkalita] user [nkalita] process ID [1300]
[2010.07.07 10:03:51] [0005m.00s.163ms] [1] SC[712]: Registered sub-client [BlockCacheDxD:5588] with ID [15] for session ID [712] host [nkalita] user [nkalita] process ID [1300]
[2010.07.07 10:03:51] [0005m.00s.164ms] [1] SC[712]: Registered sub-client [ObjectHolder3442] with ID [16] for session ID [712] host [nkalita] user [nkalita] process ID [1300]
[2010.07.07 10:03:51] [0005m.00s.165ms] [1] SC[712]: Registered sub-client [GlobalNetAliasUpdater15420] with ID [17] for session ID [712] host [nkalita] user [nkalita] process ID [1300]
[2010.07.07 11:36:30] [0097m.39s.225ms] [1] SC[712]: UnRegistered sub-client [DxConstraints] with ID [11] for session ID [712] host [nkalita] user [nkalita] process ID [1300]
[2010.07.07 11:36:30] [0097m.39s.227ms] [1] SC[712]: Registered sub-client [DxConstraints] with ID [18] for session ID [712] host [nkalita] user [nkalita] process ID [1300]
[2010.07.07 11:37:52] [0099m.01s.103ms] [1] SC[712]: UnRegistered sub-client [DxConstraints] with ID [18] for session ID [712] host [nkalita] user [nkalita] process ID [1300]
[2010.07.07 11:37:52] [0099m.01s.104ms] [1] SC[712]: Registered sub-client [DxConstraints] with ID [19] for session ID [712] host [nkalita] user [nkalita] process ID [1300]
[2010.07.07 11:40:23] [0101m.31s.890ms] [1] SC[712]: UnRegistered sub-client [DxConstraints] with ID [19] for session ID [712] host [nkalita] user [nkalita] process ID [1300]
[2010.07.07 11:40:23] [0101m.31s.891ms] [1] SC[712]: Registered sub-client [DxConstraints] with ID [20] for session ID [712] host [nkalita] user [nkalita] process ID [1300]
[2010.07.07 11:40:23] [0101m.31s.971ms] [1] SC[712]: UnRegistered sub-client [DxConstraints] with ID [20] for session ID [712] host [nkalita] user [nkalita] process ID [1300]
[2010.07.07 11:40:23] [0101m.31s.971ms] [1] SC[712]: Registered sub-client [DxConstraints] with ID [21] for session ID [712] host [nkalita] user [nkalita] process ID [1300]
[2010.07.07 13:21:03] [0202m.12s.178ms] [0] IT: Session [713] for host [nkalita] user [nkalita] with process ID [6904] created
[2010.07.07 13:21:03] [0202m.12s.179ms] [1] SC[713]: Registered sub-client [pcbui] with ID [1] for session ID [713] host [nkalita] user [nkalita] process ID [6904]
[2010.07.07 13:21:03] [0202m.12s.234ms] [1] CMT: There are [2] clients now
[2010.07.07 13:21:03] [0202m.12s.277ms] [0] IT: Session [714] for host [nkalita] user [nkalita] with process ID [6184] created
[2010.07.07 13:21:03] [0202m.12s.277ms] [1] SC[714]: Registered sub-client [icdb2wir] with ID [1] for session ID [714] host [nkalita] user [nkalita] process ID [6184]
[2010.07.07 13:21:03] [0202m.12s.334ms] [1] CMT: There are [3] clients now
[2010.07.07 13:21:04] [0202m.12s.452ms] [1] SC[714]: UnRegistered sub-client [icdb2wir] with ID [1] for session ID [714] host [nkalita] user [nkalita] process ID [6184]
[2010.07.07 13:21:04] [0202m.12s.534ms] [1] CMT: Removed client [714]
[2010.07.07 13:21:04] [0202m.12s.534ms] [1] CMT: There are [2] clients now
[2010.07.07 13:21:05] [0202m.14s.232ms] [0] IT: Session [715] for host [nkalita] user [nkalita] with process ID [2940] created
[2010.07.07 13:21:05] [0202m.14s.234ms] [1] SC[715]: Registered sub-client [PCBfwd/PCBbck] with ID [1] for session ID [715] host [nkalita] user [nkalita] process ID [2940]
[2010.07.07 13:21:05] [0202m.14s.234ms] [1] CMT: There are [3] clients now
[2010.07.07 13:21:05] [0202m.14s.267ms] [1] SC[715]: Registered sub-client [LSUDX_PCB] with ID [2] for session ID [715] host [nkalita] user [nkalita] process ID [2940]
[2010.07.07 13:21:05] [0202m.14s.297ms] [1] SC[715]: Registered sub-client [BlockCacheDxD:16958] with ID [3] for session ID [715] host [nkalita] user [nkalita] process ID [2940]
[2010.07.07 13:21:05] [0202m.14s.298ms] [1] SC[715]: Registered sub-client [ObjectHolder22682] with ID [4] for session ID [715] host [nkalita] user [nkalita] process ID [2940]
[2010.07.07 13:21:05] [0202m.14s.298ms] [1] SC[715]: Registered sub-client [GlobalNetAliasUpdater17793] with ID [5] for session ID [715] host [nkalita] user [nkalita] process ID [2940]
[2010.07.07 13:21:06] [0202m.14s.672ms] [1] SC[715]: UnRegistered sub-client [GlobalNetAliasUpdater17793] with ID [5] for session ID [715] host [nkalita] user [nkalita] process ID [2940]
[2010.07.07 13:21:06] [0202m.14s.672ms] [1] SC[715]: UnRegistered sub-client [BlockCacheDxD:16958] with ID [3] for session ID [715] host [nkalita] user [nkalita] process ID [2940]
[2010.07.07 13:21:06] [0202m.14s.672ms] [1] SC[715]: UnRegistered sub-client [ObjectHolder22682] with ID [4] for session ID [715] host [nkalita] user [nkalita] process ID [2940]
[2010.07.07 13:21:06] [0202m.14s.673ms] [1] SC[715]: UnRegistered sub-client [PCBfwd/PCBbck] with ID [1] for session ID [715] host [nkalita] user [nkalita] process ID [2940]
[2010.07.07 13:21:06] [0202m.14s.673ms] [1] SCL: WARNING: Sub-client [1] of client [715] has locked objects while trying to unregister - auto unlocking
[2010.07.07 13:21:06] [0202m.14s.673ms] [1] SC[715]: WARNING: Trying to get data for non existing sub-client [1]
[2010.07.07 13:21:06] [0202m.14s.677ms] [1] SC[715]: UnRegistered sub-client [LSUDX_PCB] with ID [2] for session ID [715] host [nkalita] user [nkalita] process ID [2940]
[2010.07.07 13:21:06] [0202m.14s.734ms] [1] CMT: Removed client [715]
[2010.07.07 13:21:06] [0202m.14s.734ms] [1] CMT: There are [2] clients now
[2010.07.07 13:21:07] [0202m.15s.627ms] [1] SC[713]: UnRegistered sub-client [pcbui] with ID [1] for session ID [713] host [nkalita] user [nkalita] process ID [6904]
[2010.07.07 13:21:07] [0202m.15s.634ms] [1] CMT: Removed client [713]
[2010.07.07 13:21:07] [0202m.15s.634ms] [1] CMT: There are [1] clients now
[2010.07.07 13:40:13] [0221m.22s.264ms] [1] SC[712]: UnRegistered sub-client [GlobalNetAliasUpdater15420] with ID [17] for session ID [712] host [nkalita] user [nkalita] process ID [1300]
[2010.07.07 13:40:13] [0221m.22s.265ms] [1] SC[712]: UnRegistered sub-client [BlockCacheDxD:5588] with ID [15] for session ID [712] host [nkalita] user [nkalita] process ID [1300]
[2010.07.07 13:40:13] [0221m.22s.267ms] [1] SC[712]: UnRegistered sub-client [ObjectHolder3442] with ID [16] for session ID [712] host [nkalita] user [nkalita] process ID [1300]
[2010.07.07 13:40:13] [0221m.22s.268ms] [1] SC[712]: UnRegistered sub-client [ICE] with ID [12] for session ID [712] host [nkalita] user [nkalita] process ID [1300]
[2010.07.07 13:40:13] [0221m.22s.270ms] [1] SC[712]: UnRegistered sub-client [SelectionHolder] with ID [4] for session ID [712] host [nkalita] user [nkalita] process ID [1300]
[2010.07.07 13:40:13] [0221m.22s.271ms] [1] SC[712]: UnRegistered sub-client [SheetConnectorsCacheDxD:17624] with ID [13] for session ID [712] host [nkalita] user [nkalita] process ID [1300]
[2010.07.07 13:40:13] [0221m.22s.271ms] [1] SC[712]: UnRegistered sub-client [NetsNamesCollectorDxD:30840] with ID [14] for session ID [712] host [nkalita] user [nkalita] process ID [1300]
[2010.07.07 13:40:13] [0221m.22s.275ms] [1] SC[712]: Registered sub-client [DxDesigner] with ID [22] for session ID [712] host [nkalita] user [nkalita] process ID [1300]
[2010.07.07 13:40:13] [0221m.22s.276ms] [1] iCDB Storage Server: Backup queued: NetSubClientData[ClientData[ClientNetAddress[nkalita] # ClientUserName[nkalita] # ClientProcessID[1300] # SessionID[712]] # SubClientData[SubClientName[DxDesigner] # SubClientID[22]]] ProjectPath[C:\perforce\hardware\CAD_Board_Files\EM35X_Master\Schematic\database] BackupPath[C:\perforce\hardware\CAD_Board_Files\EM35X_Master\Schematic\AutoBackup\1278524413\database] WithLogFiles[1] Overwrite[0]
[2010.07.07 13:40:13] [0221m.22s.329ms] [1] SC[712]: UnRegistered sub-client [DxDesigner] with ID [22] for session ID [712] host [nkalita] user [nkalita] process ID [1300]
[2010.07.07 13:40:13] [0221m.22s.330ms] [1] SC[712]: UnRegistered sub-client [TransactionRollbackSubClient] with ID [2] for session ID [712] host [nkalita] user [nkalita] process ID [1300]
[2010.07.07 13:40:13] [0221m.22s.330ms] [1] SC[712]: UnRegistered sub-client [DxD] with ID [1] for session ID [712] host [nkalita] user [nkalita] process ID [1300]
[2010.07.07 13:40:13] [0221m.22s.336ms] [1] SC[712]: UnRegistered sub-client [xprob] with ID [3] for session ID [712] host [nkalita] user [nkalita] process ID [1300]
[2010.07.07 13:40:14] [0221m.22s.442ms] [1] iCDB Storage Server Backup Thread: Backup done: NetSubClientData[ClientData[ClientNetAddress[nkalita] # ClientUserName[nkalita] # ClientProcessID[1300] # SessionID[712]] # SubClientData[SubClientName[DxDesigner] # SubClientID[22]]] BackupPath[C:\perforce\hardware\CAD_Board_Files\EM35X_Master\Schematic\AutoBackup\1278524413] WithLogFiles[1] Overwrite[0]
[2010.07.07 13:40:14] [0221m.22s.586ms] [1] SC[712]: UnRegistered sub-client [Navigator] with ID [6] for session ID [712] host [nkalita] user [nkalita] process ID [1300]
[2010.07.07 13:40:14] [0221m.22s.587ms] [1] SC[712]: UnRegistered sub-client [OutputWindow] with ID [7] for session ID [712] host [nkalita] user [nkalita] process ID [1300]
[2010.07.07 13:40:14] [0221m.22s.593ms] [1] SC[712]: UnRegistered sub-client [DxDbSearch] with ID [10] for session ID [712] host [nkalita] user [nkalita] process ID [1300]
[2010.07.07 13:40:14] [0221m.22s.594ms] [1] SC[712]: UnRegistered sub-client [SAE] with ID [9] for session ID [712] host [nkalita] user [nkalita] process ID [1300]
[2010.07.07 13:40:14] [0221m.22s.614ms] [1] SC[712]: UnRegistered sub-client [PlaceDevice] with ID [8] for session ID [712] host [nkalita] user [nkalita] process ID [1300]
[2010.07.07 13:40:14] [0221m.22s.624ms] [1] SC[712]: UnRegistered sub-client [DxConstraints] with ID [21] for session ID [712] host [nkalita] user [nkalita] process ID [1300]
[2010.07.07 13:40:14] [0221m.22s.651ms] [1] SC[712]: UnRegistered sub-client [HdlProject] with ID [5] for session ID [712] host [nkalita] user [nkalita] process ID [1300]
[2010.07.07 13:40:14] [0221m.22s.663ms] [1] CMT: Removed client [712]
[2010.07.07 13:40:14] [0221m.22s.663ms] [1] CMT: There are no clients left - waiting [1 seconds]
[2010.07.07 13:40:16] [0221m.24s.463ms] [0] CMT: Starting server auto-close
[2010.07.07 13:40:16] [0221m.24s.473ms] [0] S: Closing server
[2010.07.07 13:40:16] [0221m.24s.581ms] [0] iCDB Server PI: Closing plugins
[2010.07.07 13:40:16] [0221m.24s.583ms] [0] iCDB Server PI: Plugins closed
[2010.07.07 13:40:16] [0221m.24s.583ms] [0] iCDB Server PI: Unloading database
[2010.07.07 13:40:16] [0221m.24s.583ms] [0] iCDB Server PI: Saving storage
[2010.07.07 13:40:16] [0221m.24s.583ms] [0] iCDB Server PI: Closing database
[2010.07.07 13:40:16] [0221m.24s.583ms] [1] iCDB Server PI: Stats: Database defragmentation: max[1] avg[1] holes[101%] data[92%]
[2010.07.07 13:40:16] [0221m.24s.583ms] [1] iCDB Server PI: Stats: Database file size [451376] bytes
[2010.07.07 13:40:16] [0221m.24s.583ms] [1] iCDB Server PI: WARNING: Database needs defragmentation!
[2010.07.07 13:40:16] [0221m.24s.591ms] [0] iCDB Server PI: Database closed
[2010.07.07 13:40:16] [0221m.24s.592ms] [0] iCDB Server PI: Defragmenting database
[2010.07.07 13:40:16] [0221m.24s.592ms] [0] iCDB Server PI: Backuping database [C:\perforce\hardware\CAD_Board_Files\EM35X_Master\Schematic\database] to file [C:\perforce\hardware\CAD_Board_Files\EM35X_Master\Schematic\database\cdbback\2010-07-07 13.40.16-4160-d.zip]
[2010.07.07 13:40:16] [0221m.24s.665ms] [0] iCDB Server PI: Backup database: DONE
[2010.07.07 13:40:16] [0221m.24s.666ms] [0] SingleFile: [0000-0000-0000-0000] SFI header version check [1008] [1008]
[2010.07.07 13:40:16] [0221m.24s.667ms] [0] SingleFile: [8569-04b7-2b13-86e1] SFI version check [1008] [1008]
[2010.07.07 13:40:16] [0221m.24s.671ms] [1] iCDB Server PI: Stats: Database file size: before[451432], after[235056], gain[216376]
[2010.07.07 13:40:16] [0221m.24s.671ms] [0] iCDB Server PI: Database defragmentation completed successfully
[2010.07.07 13:40:16] [0221m.24s.671ms] [1] BackupTransaction: Removing database backup [C:\perforce\hardware\CAD_Board_Files\EM35X_Master\Schematic\database\cdbback\2010-07-07 13.40.16-4160-d.zip]
[2010.07.07 13:40:16] [0221m.24s.672ms] [1] iCDB Server PI: Stats: Total iCDB execution time: [2426979] ticks
[2010.07.07 13:40:16] [0221m.24s.672ms] [1] iCDB Server PI: Stats: Total iCDB execution time: [934274] microseconds
[2010.07.07 13:40:16] [0221m.24s.672ms] [1] iCDB Server PI: Stats: Total iCDB commands count: [3791]
[2010.07.07 13:40:16] [0221m.24s.672ms] [1] iCDB Server PI: Stats: Average iCDB speed:        [4057] commands per second
[2010.07.07 13:40:16] [0221m.24s.818ms] [0] S: STOP
